IESNA:LM-63-2002
[TEST]P943509
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-735-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35851
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4777.4 4405.3 4066.1 3750.2 3492.4 3382 3376.2 3434.3 3589.3 3918.8
4432.4 5033.2 5711.5 6455.8 7079.8 7643.8 8167.1 8746.6 9219.5 9727.3
10353.3 10766.1 11070.4 11461.9 12023.9 13163.5 14867.1 17012.5 18782 18547.5
15215.9 8159.4 2661 1129.9 441.9 145.4 0
4777.4 4432.4 4095.2 3775.4 3517.6 3389.7 3391.7 3445.9 3599 3924.6
4428.5 5004.1 5684.4 6438.3 7064.3 7636.1 8147.7 8696.2 9190.4 9700.1
10314.5 10789.3 11116.9 11396 11977.4 13047.2 14667.5 16814.9 18708.4 18502.9
15504.7 8616.7 3060.2 1176.4 494.2 176.4 0
4777.4 4444 4120.4 3814.2 3558.3 3413 3393.6 3428.5 3546.7 3796.7
4225 4800.6 5465.4 6176.7 6847.3 7450 7953.9 8415.2 8901.6 9455.9
10072.2 10737 11279.7 11700.2 12213.8 13084 14481.4 16586.2 18981.6 19942.9
17735.4 11514.2 4589.4 2050.5 905.1 323.7 0
4777.4 4438.2 4143.6 3856.8 3606.8 3461.4 3418.8 3444 3525.4 3709.5
4056.4 4548.7 5135.9 5777.4 6436.4 7126.4 7783.4 8335.7 8855.1 9423
10112.9 10802.9 11430.8 11994.8 12649.9 13469.7 14748.9 16838.1 20018.5 23148.5
23092.3 17049.4 8680.7 4099.1 1895.5 649.3 0
4777.4 4467.3 4199.8 3951.8 3725 3564.1 3504.1 3515.7 3577.7 3713.4
3959.5 4337.4 4843.3 5385.9 5957.7 6632.1 7417.1 8236.9 8961.7 9711.8
10436.6 11244.8 12097.5 12907.7 13814.7 14958.2 16568.7 18940.9 22729.9 27505.4
29220.6 22811.3 14822.5 7607 3294.8 1025.2 0
4777.4 4463.4 4217.3 3969.2 3746.3 3577.7 3509.9 3525.4 3585.5 3717.3
3938.2 4306.4 4792.9 5327.8 5886 6544.9 7337.6 8171 8934.6 9719.5
10465.7 11271.9 12124.7 12979.4 13929 15109.3 16718 19059.2 22733.8 27402.6
29207 23154.3 14758.5 7488.8 3223 988.4 0
4777.4 4504.1 4281.2 4075.8 3882 3726.9 3647.5 3633.9 3692.1 3810.3
4000.2 4292.9 4665 5112.7 5667 6298.8 7120.5 8041.1 9047 10116.8
11192.5 12250.7 13248.8 14219.8 15246.9 16405.9 17714.1 19328.6 21398.4 23357.8
22158.2 15578.4 6676.7 2126.1 767.5 188 0
4777.4 4554.5 4378.1 4227 4083.6 3957.6 3876.2 3837.4 3862.6 3965.3
4132 4349.1 4635.9 5035.2 5579.8 6269.7 7095.3 8045 9076.1 10126.5
11126.6 12082 12991 13867 14655.8 15343.8 15884.6 16188.9 15936.9 14029.8
8919.1 3120.3 1224.9 703.5 348.9 120.2 0
4777.4 4624.3 4506.1 4405.3 4316.1 4228.9 4174.6 4157.2 4174.6 4242.5
4356.8 4519.6 4761.9 5134 5630.1 6260 7021.7 7882.2 8760.2 9616.8
10405.6 11186.6 11834 12407.6 12828.2 13037.5 12960 12349.5 10676.9 7192.2
2975 1277.2 874.1 614.4 393.4 170.6 0
4777.4 4692.1 4635.9 4595.2 4556.4 4527.4 4521.6 4546.8 4599.1 4694.1
4820 4986.7 5213.5 5556.5 5996.4 6575.9 7289.2 8093.5 8936.5 9812.5
10702.1 11580.1 12394.1 13095.7 13651.9 13869 13448.4 11828.2 8386.1 3783.1
1567.9 1003.9 711.3 486.5 317.8 145.4 0
4777.4 4791 4798.7 4820 4843.3 4878.2 4930.5 5019.6 5141.7 5296.8
5496.4 5740.6 6079.8 6552.7 7170.9 7921 8769.9 9669.1 10603.3 11539.4
12467.7 13378.6 14235.3 14822.5 14936.8 14324.4 12698.4 9824.2 5684.4 2130
1100.8 761.7 527.2 325.6 193.8 69.8 0
4777.4 4818.1 4853 4911.1 4961.5 5021.6 5103 5201.8 5339.4 5506.1
5705.7 5965.4 6308.5 6760.1 7306.6 7944.2 8643.9 9376.5 10136.2 10880.4
11591.7 12297.2 12896 13237.1 13089.9 12277.8 10642 8116.7 4626.2 1754
936.1 637.6 441.9 265.5 145.4 40.7 0
4777.4 4849.1 4920.8 4998.3 5083.6 5157.3 5258 5372.4 5492.5 5653.4
5831.7 6033.3 6294.9 6622.4 7004.3 7432.6 7899.6 8380.3 8872.6 9337.7
9773.8 10126.5 10308.7 10161.4 9564.5 8426.8 6855 4965.4 2819.9 1294.6
788.8 558.2 395.4 257.8 153.1 52.3 0
4777.4 4885.9 5011.9 5141.7 5254.2 5341.4 5436.3 5510 5566.2 5620.5
5659.2 5688.3 5715.4 5729 5707.7 5612.7 5438.3 5227 5019.6 4715.4
4217.3 3579.6 2965.3 2453.6 2035 1703.6 1445.8 1244.3 1073.7 928.3
781 653.1 531 397.3 253.9 93 0
4777.4 4940.2 5101 5258 5364.6 5434.4 5471.2 5484.8 5455.7 5405.3
5331.7 5223.1 5046.8 4818.1 4531.3 4213.4 3903.3 3606.8 3314.1 3019.5
2721.1 2449.7 2217.2 1988.5 1788.9 1614.4 1469.1 1343.1 1221 1098.9
955.5 817.9 659 492.3 288.8 114.3 0
4777.4 4986.7 5188.3 5331.7 5420.8 5449.9 5432.5 5401.5 5329.7 5227
5058.4 4794.8 4492.5 4203.7 3980.8 3796.7 3591.3 3354.8 3112.6 2885.8
2701.7 2602.9 2459.4 2261.7 2073.8 1903.2 1730.7 1562.1 1412.9 1269.4
1104.7 924.5 715.2 505.8 294.6 141.5 0
4777.4 5025.5 5240.6 5374.3 5422.8 5407.3 5378.2 5312.3 5194.1 5010
4765.8 4506.1 4271.5 4066.1 3870.4 3678.5 3475 3259.9 3071.9 2930.4
2887.8 2876.1 2777.3 2614.5 2438.1 2257.9 2040.8 1827.6 1629.9 1463.3
1300.5 1120.2 941.9 726.8 507.8 263.6 0
4777.4 5066.2 5287.1 5405.3 5415 5374.3 5322 5221.2 5039 4816.2
4616.5 4451.8 4275.4 4070 3841.3 3616.5 3382 3161 2957.5 2841.2
2802.5 2752.1 2692 2589.3 2411 2232.7 2077.6 1934.2 1823.7 1701.6
1548.5 1385.7 1209.4 1002 784.9 467.1 0
4777.4 5091.4 5310.4 5397.6 5387.9 5327.8 5246.4 5106.9 4899.5 4713.4
4583.6 4457.6 4300.6 4097.1 3849 3564.1 3283.1 3017.6 2785 2682.3
2573.8 2500.1 2412.9 2226.9 2042.7 1901.3 1783 1697.8 1629.9 1523.3
1418.7 1259.8 1081.5 907 701.6 416.7 0
4777.4 5101 5331.7 5405.3 5374.3 5310.4 5207.6 5027.4 4825.8 4676.6
4566.1 4451.8 4304.5 4116.5 3854.9 3533.1 3178.5 2860.6 2614.5 2492.4
2356.7 2234.6 2062.1 1856.7 1699.7 1579.5 1484.6 1405.1 1319.8 1221
1147.3 994.2 810.1 662.8 509.7 255.8 0
4777.4 5130.1 5347.2 5409.2 5376.3 5302.6 5176.6 4994.5 4792.9 4653.4
4548.7 4422.7 4285.1 4083.6 3823.8 3504.1 3139.7 2781.2 2513.7 2333.5
2153.2 2021.4 1835.4 1682.3 1535 1420.6 1329.5 1257.8 1197.7 1129.9
1193.9 990.4 755.9 577.6 428.3 178.3 0
4777.4 5128.2 5351.1 5415 5380.1 5298.7 5186.3 4996.4 4789 4657.2
4548.7 4428.5 4294.8 4099.1 3845.2 3523.4 3157.1 2790.8 2505.9 2316
2135.8 1998.2 1816 1659 1511.7 1395.4 1304.3 1234.6 1182.2 1114.4
1232.6 912.8 722.9 581.4 432.2 178.3 0
